rexnord.com | Home Page Information
rexnord.com | Aerospace
 
rexnord.com | Aerospace Menu

NORTH AMERICA


Rexnord - Cartriseal

634 Glenn Ave.
Wheeling, IL 60090
1 847 537-8100
Fax: 1 847 537-0788
bob.b.jones
@rexnord.com

 

Rexnord - PSI

2175 Union Place
Simi Valley, CA 93065
1 805 583-5514
Fax: 1 805 583-2396
psirex2000
@rexnord.com

 

Rexnord - Tuflite

2324 Curtiss Street
Downers Grove, IL 60515
1 630 719-2337
Fax: 1 630 969-1612
Dennis Bozych
@rexnord.com

 

Rexnord - Shafer

2400 Curtiss Street
Downers Grove, IL 60515
1 630 969-1770
Fax:1 630 969-1612
eric.haworth
@rexnord.com

 

Rexnord Shafer Tool

2400 Curtiss Street
Downers Grove, IL 60515
1 630 969-1770
Fax:1 630 969-1612
mike.beck
@rexnord.com

 

 

rexnord.com > Aerospace > News > PSI - Rexlon 2000 - Self Lubricated Bearing Material

rexnord.com | Bread Crumb

PSI - Rexlon 2000 - Self Lubricated Bearing Material

 

 

Text Box: PSI BEARINGS
2175 UNION PLACE
SIMI VALLEY, CA 93065
(805) 583-5514   ·   FAX:  (805) 583-4284

 


 

 

REXLON 2000TM TYPE III

SELF-LUBRICATION LINER MATERIAL

 

A.    PRODUCT DESCRIPTION

Rexlon 2000™ Type III is a polymeric composite self-lubricating material designed for plain bearings and other load carrying moving components requiring low friction and wear, providing long-life with reliability in a variety of environments.  Rexlon 2000™ Type III is machinable, and/or honeable after application.

 

B.    PERFORMANCE CHARACTERISTICS OBTAINABLE

 Load: 

Dynamic         50,000 psi

Static Limit       80,000 psi

Static Ultimate 120,000 psi

Resistant to:   

Skydrol 500B-4

MIL-H-5606

MIL-L-7808

JP-4

BMS3-33

MIL-H-83282

MIL-A-8243

Hyjet IVA+

TT-S-735 type VII

Water

  • Surface speed:  Up to 24 FPM.
  • Nominal thickness:  .010 to .015 inch.
  • Maximum thickness:  .050 inch.
  • Operating temperature:  -65º F to +440º F (depending on surface speed and load).
  • Wear:  Less than .0010 at 50,000 psi load, ± 25º oscillation angle and 25,000 cycles.
  • Coefficient of friction:  .01 - .10 (depending on load, motion, temperature, and contaminant).

C.    TYPICAL PRODUCT PROPERTIES

  • Hardness:  Rockwell M scale:  100-110

  • Density:  .054 lb/in3

  • Color and appearance:  Dark gray through green brown.

  • Specific gravity:  1.5

 

D.   APPLICABLE SPECIFICATIONS

  • SAE AS 81934    Approved
    Bearings- Sleeve, Plain and Flanged, Self-Lubricating, -65º F to +325º F.
     
  • SAE AS 81820    Pending
    Bearings- Plain, Self-Aligning, Self-Lubricating, Lined Bore, Low Speed, -65º F to +325º F.

E.    BROAD APPLICATION OF REXLON 2000™ Type III

  • Airframe:

    Fixed wing – landing gear, actuators, control rods

    Rotary wing – swash plate controls

  • Jet engines:  engine controls

  • Industrial machinery:  toggle mechanisms, butterfly valves

  • Off road vehicles:  steering linkage, thrust bearings

  • Cargo handling: cargo rollers

  • Railroads: hand brakes and couplers

  • Energy systems: stationary engine controls

  • Exercise and leisure products:  pivot joints

This document is to be considered a guide only.  For specific application information,

please contact PSI Bearings Engineering at (805) 583-5514.

Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.