rexnord.com | Home Page Information
rexnord.com | Aerospace
 
rexnord.com | Aerospace Cartriseal Menu

NORTH AMERICA

rexnord.com > Aerospace > Products > Cartriseal Mechanical Seals > Type 1 O-Ring Face Seal

rexnord.com | Bread Crumb

Cartriseal Mechanical Seals

Type 1 O-Ring Face Seal

Component Identification   Operating Conditions
1. Anti-Rotation Channels   Temperature:
2. Washer   Max.: 550 Deg F
3. O-Ring   Min.: -90 Deg F
4. Seal Nose   Pressure:
5. Spring   2,000 PSI Max
6. Cup   Speed:
7. Mating Ring   120,000 rpm Max
8. Reverse Pressure Collar   Media Handled:
    Virtually any fluid; liquid or gas

Additional Seal Information / Capabilities:

  • Repairable seal designs incorporating take-a-part features are available. The diagram above shows a twist lock design using tangs at the end of the channels (item #1) that "grab" a step located on the seal nose (item # 4). A snap washer retaining feature is also available in the repairable Type 1 seal designs.
  • Cokeguard coating is available. The seal nose can is coated (with cokeguard) to provide a cooler, resistant surface to prevent fluid residue from accumulating in critical areas.
  • Balancing of the seal nose and composite (ferrule and insert) seal nose designs are available where pressure dictates a more robust seal design.
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.