rexnord.com | Aerospace Cartriseal Menu
 |
Related
Topics |
|
|
|
rexnord.com | Bread Crumb
Cartriseal Mechanical Seals
Type 12 TFE TEC-Ring Seal
| Component Identification |
|
Operating
Conditions |
| 1. Cup |
|
Temperature: |
| 2. Seal Nose |
|
|
Max.: 550 Deg F |
| 3. Tec-Ring (TFE) |
|
|
Min.: -90 Deg F |
| 4. Anti-Rotation Channels |
|
Pressure: |
| 5. Washer |
|
|
2,000 PSI Max |
| 6. Spring |
|
Speed: |
| 7. Reverse Pressure Collar |
|
|
120,000 rpm Max |
| 8. Retaining Ring |
|
Media Handled: |
| 9. Mating Ring |
|
|
Virtually any fluid; liquid or gas |
Additional Seal Information / Capabilities:
- Interchangeable with the Type 1 O-Ring seal, for expanded operating
conditions.
|
|
|