rexnord.com | Home Page Information
rexnord.com | Aerospace
 
rexnord.com | Aerospace Cartriseal Menu

NORTH AMERICA

rexnord.com > Aerospace > Products > Cartriseal Mechanical Seals > Type 5 Controlled Gap Seal

rexnord.com | Bread Crumb

Cartriseal Mechanical Seals

Type 5 Controlled Gap Seal

Component Identification   Operating Conditions
1. Seal Shell, with integral mating surface   Temperature:
2. Carbon Insert   Max.: 1,600 Deg F
3. Metal Retaining Band   Min.: -400 Deg F
4. Labyrinth Ring Assembly   Pressure:
5. Washer   2,000 PSI Max
6. Wave Spring   Speed:
7. Snap Washer   40,000 fpm Max
  Media Handled:
  Cryogen to hot gases

Additional Seal Information / Capabilities:

  • Design flexibility of the Type 5 allows for a wide range of variations in design. The most common design is the spring loaded single seal, as depicted in the diagram above, with designs for reverse pressure capabilities, double seal configurations, and arrangements used in tandem with the Type 1 seal, available too.
  • For high pressure applications the labyrinth ring assembly (item # 4) can be pressure balanced to reduce face pressure and allow close dynamic tracking.
  • To ensure the lowest possible leakage for your application, a computer-aided analysis is used to determine the optimum clearance between the labyrinth ring assembly and the shaft or sleeve.
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.