rexnord.com | Aerospace Cartriseal Menu
 |
Related
Topics |
|
|
|
rexnord.com | Bread Crumb
Cartriseal Mechanical Seals
Type 6 & 11 Segmented Ring Seal
| Component Identification |
Operating
Conditions |
| 1. Seal Ring |
Temperature: |
| 2. Washer |
|
Max.:1,600 Deg F |
| 3. Multiple Coil Springs |
|
Min.: -400 Deg F |
| 4. Garter Spring |
Pressure: |
| 5. Drive Pin |
|
50 PSI Max |
| 6. Shell |
Speed: |
| 7. Snap Washer |
|
40,000 fpm Max |
|
Media Handled: |
|
|
Cryogens to hot gases |
Additional Seal Information / Capabilities:
- The Type 6 is a multiple ring segmented
seal, while the Type 11 is a single ring segmented seal. The diagram
above is of a Type 11.
- This seal design requires a minimal amount
of axial and radial space while accommodating large amounts of axial
movement from the runner.
- The Type 6 & 11 are recommended where
minimum leakage rates are desirable and contact with the shaft is
acceptable.
|
|
|