rexnord.com | Home Page Information
rexnord.com | Aerospace
 
rexnord.com | Aerospace PSI Menu

NORTH AMERICA

rexnord.com > Aerospace > Products > PSI Aerospace Bearings > Split Ball Design

rexnord.com | Bread Crumb

PSI Aerospace Bearings

Split Ball Design

A "Split Ball" design involves an axial separation of the ball into two halves, which allows the individual halves to be inserted axially into the outer race, then rotated into alignment within the outer race - eliminating the need for the "entry window" of the slotted entry design. However, manufacturing expertise and control are crucial in matching the "halves" to retain sphericity, uniform clearance, etc. - thus allowing the design to function properly in the application.

Why Are They Used?

The split ball design eliminates the "entry window", thus provides unidirectional axial load capabilities, more total bearing area, more capacity, high capacity, High stiffness, etc.  Bearing should not be clamped on ball.

Where Are They Used?

Secondary control systems, such as, slats and flaps, plus applications like landing gear retract actuators, fix end of flight control actuator.

What Is Available?  From the Catalog

The split ball design comes in a standard series P26500 along with countless custom designs.  Please contact our engineering department to discuss the specifics of your application situation to assure optimum cost, performance, and reliability.

As Modifications and Specials

Sizes: Contact PSI
Materials: Contact PSI
Configurations: Contact PSI

Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.