rexnord.com | Home Page Information
CAREERS  
rexnord.com | Aerospace
 
rexnord.com | Aerospace PSI Menu

NORTH AMERICA

rexnord.com > Aerospace > Products > PSI Aerospace Bearings > Split Race Design

rexnord.com | Bread Crumb

PSI Aerospace Bearings

Split Race Design

A "Split race" design typically involves an axial separation of the outer race (although circumferential "split" designs are also manufactured) - eliminating the need for the "entry window" of the slotted entry design. However, manufacturing expertise and control are crucial in matching the "halves", retaining sphericity, etc. - to allow the design to function properly, i.e. accept motion and misalignment.

Why Are They Used?

The split race design eliminates the "entry window", thus provides equal axial load capabilities in either direction allowing, more total bearing area, capacity, etc., plus ease of installation and replacement.

Where Are They Used?

Where size is to large for swaged bearing.  Since load direction is typically known, split race bearings are often found in landing gears and high load & high stiffness are required.

What Is Available? From the Catalog

The split ball design comes in a standard series P2A6600 along with countless custom designs.  Please contact our engineering department to discuss the specifics of your application situation to assure optimum cost, performance, and reliability.

As Modifications and Specials

Sizes: Contact PSI
Materials: Contact PSI
Configurations: Contact PSI

Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.