rexnord.com | Home Page Information
CAREERS  
rexnord.com | Aerospace
 
rexnord.com | Aerospace Shafer Roller Menu

NORTH AMERICA

rexnord.com > Aerospace > Products > Shafer Roller Bearings > Double Bearings - Center Guide Ring

rexnord.com | Bread Crumb

Shafer Roller Bearings

Double Bearings - Center Guide Ring

Special  Sizes

 SHAFER MODEL NO.

BORE

(in/mm)

O.D.

(in/mm)

H

(in/mm)

W

(in/mm)

A

(in/mm)

M

(°)

INTERNAL CLEARANCE

LOAD RATING (lbf/N)

APPROX.

WEIGHT

(lbs./kg)

RADIAL

(in/mm)

AXIAL

(in/mm)

LIMIT RADIAL

LIMIT

AXIAL

DYNAMIC RADIAL

CAS4-14A

.2500

6.350

.9014

22.896

.464

11.79

.625

15.88

.450

11.43

10

.0006-.0014

.015-.036

.0014-.0043

.035-.110

3,960

17,600

2,180

9,690

3,290

14,600

.08

.04

CAS5-20A

.3125

7.937

1.2500

31.750

.656

16.67

.812

20.63

.520

13.21

10

.0006-.0014

.015-.036

.0016-.0037

.040-.094

8,980

39,900

5,100

2,260

7,450

33,100

.21

.10

CAS6-23A

.3750

9.525

1.4375

36.513

.750

19.05

.937

23.80

.610

15.50

10

.0006-.0014

.015-.036

.0016-.0036

.040-.092

12,000

53,300

6,880

30,600

9,970

44,300

.31

.14

CAS6-25A

.3750

9.525

1.5625

39.688

.844

21.44

1.187

30.15

.670

17.02

10

.0006-.0014

.015-.036

.0016-.0036

.040-.092

14,500

64,500

8,330

37,000

12,000

53,300

.43

.20

CAS8-27A

.5000

12.700

1.6875

42.863

.812

20.63

1.000

25.40

.820

20.83

10

.0006-.0014

.015-.036

.0018-.0042

.045-.107

16,000

71,100

8,520

37,900

13,200

58,700

.46

.21

CAS10-26A

.6250

15.875

1.6250

41.275

.645

16.39

.840

21.34

.930

23.62

10

.0006-.0014

.015-.036

.0025-.0058

.063-.148

12,700

56,500

4,560

20,200

10,500

46,700

.33

.15

CAS10-27A

.6250

15.875

1.6875

42.863

.812

20.63

1.000

25.40

.820

20.83

10

.0006-.0014

.015-.036

.0018-.0042

.045-.107

16,000

71,100

8,520

37,900

13,200

58,700

.43

.20

CAS12-30A

.7500

19.050

1.8750

47.625

.969

24.62

1.000

25.40

1.015

25.78

4

.0006-.0014

.015-.036

.0017-.0041

.043-.105

27,100

120,500

13,900

61,800

22,500

100,000

.61

.28

CAS12-42A

.7500

19.050

2.6250

66.675

1.250

31.75

1.875

47.63

1.230

31.25

10

.0008-.0016

.020-.041

.0025-.0049

.063-.125

44,800

199,300

21,700

96,500

37,200

165,500

1.8

.82

CAS14-33A

.8750

22.225

2.0625

52.388

.969

24.62

1.000

25.40

1.100

27.94

4

.0008-.0016

.020-.041

.0028-.0056

.071-.143

29,300

130,300

12,400

55,100

24,300

108,000

.72

.33

CAS14-38B

.8750

22.225

2.3750

60.325

1.125

28.58

1.312

33.33

1.200

30.48

7

.0008-.0016

.020-.041

.0024-.0048

.060-.122

39,400

175,200

19,400

86,300

32,700

145,500

1.2

.54

CAS16-40A

1.0000

25.400

2.5000

63.500

1.125

28.58

1.375

34.93

1.335

33.91

3

.0008-.0016

.020-.041

.0026-.0054

.066-.138

45,500

202,300

20,400

90,700

37,700

167,700

1.2

.54

CAS16-48A

1.0000

25.400

3.000

76.200

1.500

38.10

2.000

50.80

1.350

34.29

10

.0008-.0016

.020-.041

.0024-.0048

.060-.122

64,100

285,100

32,000

142,300

53,200

236,600

2.6

1.2

CAS20-44A

1.2500

31.750

2.7500

69.850

1.190

30.23

1.660

42.17

1.438

36.53

2

.0008-.0016

.020-.041

.0030-.0060

.076-.152

54,100

240,600

21,500

95,600

44,900

199,700

1.7

.77

CAS22-52A

1.3750

34.925

3.2500

82.550

1.125

28.58

1.375

34.93

1.875

47.63

3

.0008-.0016

.020-.041

.0036-.0072

.091-.183

67,000

298,000

22,100

98,300

55,600

247,300

2.0

.91

CAS22-64A

1.3750

34.925

4.0000

101.600

1.625

41.28

1.875

47.63

2.479

62.97

3

.0008-.0016

.020-.041

.0030-.0060

.076-.152

130,600

580,900

52,200

232,100

108,400

482,100

 

CAS24-50A

1.5000

38.100

3.1250

79.375

1.125

28.58

1.687

42.85

1.875

47.63

3

.0008-.0016

.020-.041

.0024-.0049

.060-.125

30,400

135,200

14,800

65,800

25,200

112,000

2.0

.91

CAL24-56A

1.5000

38.100

3.5000

88.900

1.570

39.88

1.430

36.33

1.737

44.12

1

.0008-.0016

.020-.041

.0026-.0052

.066-.132

92,000

409,200

42,000

186,800

76,300

339,400

3.4