rexnord.com | Home Page Information
rexnord.com | Aerospace
 
rexnord.com | Aerospace Shafer Roller Menu

NORTH AMERICA

rexnord.com > Aerospace > Products > Shafer Roller Bearings > Design Type Considerations

rexnord.com | Bread Crumb

Shafer Roller Bearings

Design Type Considerations

Precessing is a Shafer patented design that takes a full complement of rollers, and continuously distributes lubrication in an oscillatory application.  By creating a slightly different friction factor from one direction to the other, the rollers slowly ratchet around the race distributing the lubrication and reducing wear and fretting.

Other Design Consideration

  • Self aligning
  • Full complement
  • Center guide ring

 

Double Row Bearings

Features Benefits
Rolling Friction of 1-2%
  • Minimal wear rate for predicted life
  • Lower moment loading
  • Reduced size
  • Less power required
Precessing
  • Prevents fretting damage
  • Longer bearing life
Internal Self-Alignment
  • Accommodates misalignment at installation and in use
  • Reduce bearing size

 

Re-Lubricatable
  • Assures longer life
  • Inhibits corrosion
High Load Capacity
  • Reduces bearing size and weight
Radial and Axial Load Capability
  • Accommodates more application conditions

 

Minimal Initial Freeplay
  • Minimizes system backlash
  • Can be preloaded
Available with a Swaging Groove
  • Simple installation
Available in Stainless Steel
  • Superior corrosion resistance

 

Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.