NORTH AMERICA
Related Topics
Overview
Annular
Rod End
Special Configurations
Design Type Consideration
Services
Shafer Tooling
Shafer Roller Bearing Catalog (PDF)
rexnord.com > Aerospace > Products > Shafer Roller Bearings > Annular Configurations
All of our double row bearings can be ordered in the following configurations:
Double row designs - seal flats - from 5/8" to 3" bore size.
- from 1/4" to 3 3/8" bore size (Special).