Shafer Tooling
Tri-Roller Drill Press Swaging Tools
Features
For Use With Existing In-Shop
and Field Equipment
Shafer developed the unique Tri-Roller tool to
overcome the many problems inherent in other
types of swaging tools. Its simple design means
the same tool can be used for both short run or
high production installation of bearings. The
following features insure that your in-service
bearing performance is preceded by quality
bearing installation.
Drill Press Tool Features:
- Simplicity
of operation under complete operator
control.
- Easy to use, with readily available shop
equipment.
- Minimizes bearing internal free play &
torque changes due to outer ring distortion.
- Develops full thrust capabilities of the
swaged lip.
- Ensures uniform swaging around the entire
bearing circumference.
- Repeatable swaging quality.
- Specified by all major airframe
manufacturers.
A standard series of Tri-Roller tools is
available for all military
specification bearings.
Tri-Roller swaging tools can also be
custom designed
to fit your specific bearing installation needs -
or ask about the many special designs already in
existence.
|