rexnord.com | Home Page Information
CAREERS  
rexnord.com | Aerospace
 
rexnord.com | Aerospace Drill Press Menu

NORTH AMERICA

rexnord.com > Aerospace > Products > Shafer Tooling > Tri-Roller Drill Press Swaging Tools: Process and Operating Instructions

rexnord.com | Bread Crumb

Shafer Tooling

Tri-Roller Drill Press Swaging Tools

Process and Operating Instructions


 

The Shafer Tri-Roller swaging tool is simple to set-up and operate. A small hand-fed drill press is recommended to install grooved bearings into their housings.

  • Begin by inserting the roller fixture into the drill press spindle and setting the spindle speed to approximately 100RPM (higher speeds can be used when the operator gains more proficiency). Note: Guide bars or fixtures may be used to accurately position the locating fixture for repeated operations.
  • Next, position the housing and bearing on the locating fixture and guide the pilot of the roller fixture into the bearing bore.
  • Utilize light pressure during initial revolutions to allow the rollers to center in the bearing groove.
  • Follow this with more arm pressure until the bearing lip is swaged (approximately 5 seconds).
  • Turn the bearing and housing over and repeat the process.
  • Inspect the swaged lip per instructions.
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.