Shafer Tooling
Tri-Roller Portable Swaging Tools
Features

Patent No. 5,111,575 |
For Fast, Easy, On-Site
Bearing Installation
Shafer proudly introduces a portable swaging
tool that complements its traditionally popular
line of Tri-Roller tools. New or replacement
bearings can be quickly swaged into their
housings, even in confined spaces, without
expensive housing removal and reinstallation.
Portable Swaging Tool Features:
- Easy
to operate and control.
- No power equipment needed - only a small
wrench is required.
- Bearing swaging can be done anywhere.
- Combines all the attributes of Shafer's
standard Tri-Roller tools with portability.
- Minimizes bearing internal free play &
torque changes due to outer ring distortion.
- Develops full thrust capabilities of the
swaged lip.
- Ensures uniform swaging around the entire
bearing circumference
- Repeatable swaging quality.
- Specified by all major airframe
manufacturers.
Use Shafer's new Portable Tri-Roller Swaging Tools to solve your on-site bearing installation problems.
|