rexnord.com | Home Page Information
CAREERS  
rexnord.com | Aerospace
 
rexnord.com | Aerospace Tuflite Menu

NORTH AMERICA

 

rexnord.com > Aerospace > Products > Tuflite Composite Bearings > Journal Series Flanged, Unlined Type 502 and Lined Type 503

rexnord.com | Bread Crumb

Tuflite Composite Bearings

Journal Series Flanged, Unlined Type 502 and Lined Type 503

 

Tuflite Sleeves are available in flanged configurations both TFE lined and unlined.

 

Tuflite bearings are used for non-metallic bearing applications requiring:

  • Self Lubrication
    Woven Teflon* fiber and polyester fiber fabric is supported by a continuous fiberglass filament and epoxy resin matrix.
  • High Load Capacity
    Normal dynamic application is from 4,000 psi to 20,000 psi; ultimate strength of 77,000 psi.
  • Multiple Motion Capability
    Motions that are oscillatory, linear or full rotation, as well as combinations.
  • Light Weight
    Tuflite weighs 77% less than steel, and 30% less than aluminum.
  • Low Temperature Capability
    From Cryogenic temperatures up to +325º F.
  • Industry Experience
    Tuflite bearings have been supplied to the Aerospace industry since 1969. Also, a line of Tuflite bearings has been qualified to MIL-B-85560 since 1985.
  • Low Outgassing
    Toxicity "K" rating and thermal vacuum stability "A" rating as tested by NASA. The Maptis Material Code is 01660.
Please answer a few quick questions to help us make this site better!
 
Mission Statement | Corporate Profile | Legal Information
 
© Copyright 1995 - Rexnord Industries, LLC.
All rights reserved.